IESNA:LM-63-2002
[TEST]P1442038
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2509-539-30)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/23/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - INVUE
[LUMCAT]ABB-C2-835-X-U-S-GM
[LUMINAIRE]ARBOR OUTDOOR ARCHITECTURAL BOLLARD LUMINAIRE
[MORE]SYMMETRIC OPTIC, GRAPHITE METALLIC PAINTED FINISH
[LAMP]3500K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_INPUT_ELECTRICAL]120 VOLTS
[_THDi]0.0861672
[_PF]0.99373
[_WARMUP HR]2
[_TOTAL OP TIME HR]3
[_STAB TIME HR]0.5
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Dock, Garage, Government, Healthcare, Hospitality, Hotel, Industrial, Institutional, Parking, Parks, Pathway, Pedestrian, Prison, Recreation, Roadway, Sidewalk, Site
[MORE] Stairway, Street, Underpass, Walkway, Direct, Emergency, Corrosion Resistant, Damp Location, Hose Down, Retrofit, Vandal Resistant, Waterproof, Wet Location
[_SEARCH_MOUNTING] Pole, Post Top
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1175
TILT=NONE
1 -1 1 38 43 1 1 -0.395833 -0.395833 0
1 1 27.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 56 57.5 60 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180 185 195 205 215 225 235 245 255
265 270 275 285 295 301 305 315 325 335
345 355 360
23.9 28.1 40.9 40.1 40.9 39.2 40.1 46.1 53.7 62.3
77.6 93 100.7 110.9 125.4 136.5 147.6 161.2 193.6 215.8
248.2 266.1 277.2 279.8 278.9 272.1 261.9 243.1 217.5 187.7
155.2 119.4 85.3 55.4 32.4 16.2 11.9 0
23.9 29 37.5 42.6 40.9 37.5 41.8 49.5 53.7 64
82.7 95.5 103.2 115.2 124.5 136.5 151.8 168.9 202.2 221.8
248.2 264.4 273.8 273.8 272.1 266.1 258.5 239.7 214.1 186
157 121.1 85.3 52.9 29.9 14.5 10.2 0
23.9 31.6 32.4 44.4 40.1 40.1 42.6 49.5 54.6 67.4
77.6 82.7 92.1 102.4 111.7 126.2 139 158.7 193.6 214.1
244.8 262.7 268.7 268.7 265.3 255 241.4 220.1 196.2 172.3
146.7 117.7 85.3 54.6 29.9 13.6 9.4 0
23.9 31.6 32.4 42.6 47.8 43.5 47.8 50.3 53.7 62.3
66.5 71.7 79.3 89.6 98.1 110 122 142.5 176.6 200.5
242.3 270.4 284.9 287.5 290 290 285.8 276.4 259.3 237.1
208.1 173.2 131.4 83.6 39.2 15.4 11.1 0
23.9 30.7 32.4 41.8 44.4 39.2 46.1 50.3 53.7 60.6
65.7 73.4 81 90.4 100.7 111.7 132.2 162.1 203 240.5
302 345.5 368.5 373.6 375.3 377.9 374.5 355.7 336.9 315.6
284.9 244.8 195.3 128.8 52 14.5 10.2 0
23.9 29 29.9 41.8 45.2 42.6 43.5 46.1 49.5 52
56.3 63.1 71.7 88.7 105.8 123.7 150.1 196.2 263.6 326.7
441.9 495.6 534.8 540.8 541.7 529.7 505 465.7 419.7 366.8
308.8 242.3 166.3 97.2 41.8 16.2 12.8 0
23.9 27.3 26.4 37.5 41.8 38.4 38.4 38.4 40.9 48.6
51.2 58.9 65.7 79.3 98.9 124.5 157.8 214.1 301.1 390.7
527.2 609.9 657.7 663.6 663.6 656 650.8 616.7 569 517.8
453.8 376.2 284 180 80.2 16.2 11.9 0
23.9 27.3 25.6 36.7 41.8 35.8 38.4 39.2 42.6 47.8
51.2 58.9 66.5 79.3 97.2 124.5 159.5 218.4 325.8 439.3
554.4 638.9 672.2 673.9 668.8 669.6 667 630.4 579.2 529.7
470 390.7 294.3 189.4 81.9 15.4 11.9 0
23.9 26.4 25.6 32.4 39.2 35.8 39.2 41.8 45.2 52
54.6 61.4 68.2 76.8 93 116 145.9 195.3 286.6 400.1
541.7 631.2 664.5 667 669.6 673.9 664.5 621.8 576.6 534
476.8 397.5 303.7 187.7 83.6 15.4 11.9 0
23.9 24.7 23 29.9 38.4 38.4 44.4 45.2 47.8 50.3
60.6 68.2 76.8 85.3 94.7 109.2 128.8 172.3 225.2 293.4
386.4 459.8 505.8 517.8 527.2 528 516.1 487.9 456.4 412.9
361.7 299.4 222.6 136.5 54.6 11.1 7.7 0
23.9 23 22.2 32.4 38.4 40.9 44.4 50.3 52.9 57.2
61.4 71.7 85.3 92.1 104.9 117.7 131.4 156.1 199.6 246.5
320.7 371.1 398.4 406 412.9 415.4 400.9 364.2 325 285.8
239.7 188.5 133.9 78.5 34.1 13.6 10.2 0
23.9 22.2 23 33.3 39.2 42.6 44.4 52.9 54.6 60.6
65.7 75.1 90.4 104.9 115.2 128 144.2 164.6 203 242.3
306.2 354 372.8 377 383.8 397.5 399.2 380.4 354 322.4
273.8 216.7 154.4 87.9 30.7 11.9 9.4 0
23.9 22.2 23.9 34.1 40.1 43.5 48.6 52.9 60.6 66.5
69.9 79.3 90.4 103.2 122.8 135.6 155.2 178.3 215 244.8
307.1 339.5 349.7 353.1 352.3 352.3 348.9 339.5 324.1 304.5
267.8 217.5 158.7 90.4 31.6 11.1 7.7 0
23.9 20.5 26.4 33.3 45.2 45.2 49.5 55.4 61.4 69.9
74.2 87.9 100.7 114.3 124.5 138.2 151.8 173.2 205.6 236.3
280.6 302.8 313.1 312.2 308.8 296.8 278.9 253.3 225.2 196.2
171.5 139 102.4 63.1 30.7 15.4 11.9 0
23.9 19.6 30.7 35 43.5 41.8 49.5 54.6 62.3 75.1
85.3 100.7 108.3 118.6 129.7 141.6 153.5 168.9 198.7 224.3
255 275.5 283.2 282.3 280.6 273.8 257.6 235.4 208.1 177.4
144.2 110 79.3 52 29.9 15.4 11.9 0
23.9 18.8 31.6 35 41.8 46.1 46.9 50.3 59.7 68.2
79.3 87 105.8 117.7 127.1 138.2 150.1 166.3 195.3 220.9
244.8 261 266.1 266.1 262.7 255 244.8 223.5 197 168.9
136.5 103.2 70.8 43.5 26.4 12.8 10.2 0
23.9 21.3 29 32.4 40.1 44.4 48.6 53.7 59.7 69.1
72.5 81.9 86.2 94.7 110.9 123.7 138.2 153.5 180 199.6
228.6 243.1 245.7 244 239.7 232 220.9 203 180 155.2
129.7 102.4 74.2 47.8 25.6 12.8 10.2 0
23.9 23.9 27.3 33.3 40.1 43.5 45.2 51.2 61.4 67.4
72.5 78.5 87 93.8 101.5 114.3 131.4 151.8 181.7 203.9
236.3 255 266.1 267.8 267 264.4 254.2 237.1 217.5 194.5
165.5 131.4 93.8 57.2 28.1 13.6 10.2 0
23.9 23.9 24.7 32.4 38.4 39.2 41.8 47.8 57.2 58
64.8 72.5 78.5 88.7 98.1 110 128.8 157.8 198.7 235.4
283.2 313.9 321.6 320.7 318.2 318.2 315.6 303.7 283.2 259.3
229.5 188.5 141.6 87.9 35 13.6 10.2 0
23.9 23 22.2 28.1 35 37.5 40.9 43.5 50.3 49.5
56.3 63.1 71.7 86.2 98.1 114.3 139.9 180 240.5 297.7
362.5 402.6 418 419.7 418 412 396.6 370.2 332.7 283.2
230.3 176.6 123.7 72.5 30.7 16.2 12.8 0
23.9 23 20.5 27.3 33.3 34.1 35 37.5 46.9 50.3
55.4 61.4 67.4 79.3 94.7 117.7 150.1 196.2 269.5 340.3
412.9 470 508.4 514.4 516.9 510.1 503.3 481.1 435 383.8
329.3 262.7 190.2 115.2 45.2 15.4 11.9 0
23.9 23 19.6 26.4 31.6 34.1 34.1 37.5 46.1 47.8
53.7 61.4 69.1 78.5 94.7 114.3 145 192.8 278.9 353.1
433.3 490.5 528 529.7 532.3 533.1 530.6 495.6 446.1 399.2
345.5 275.5 198.7 120.3 48.6 14.5 11.9 0
23.9 23.9 20.5 27.3 33.3 34.1 35 38.4 43.5 50.3
52.9 61.4 66.5 78.5 90.4 112.6 139 184.2 271.3 354
423.1 493.9 532.3 533.1 529.7 520.3 523.7 499 452.1 399.2
345.5 276.4 200.5 119.4 44.4 14.5 11.9 0
23.9 24.7 22.2 30.7 40.1 37.5 41.8 44.4 46.9 56.3
58.9 66.5 73.4 80.2 91.3 105.8 127.1 151 207.3 261.9
335.2 397.5 430.8 435 438.4 435 423.9 406.9 371.9 325.8
273 213.2 150.1 86.2 28.1 9.4 7.7 0
23.9 24.7 23.9 27.3 35.8 39.2 44.4 46.9 49.5 55.4
62.3 70.8 78.5 87.9 96.4 109.2 122 145 189.4 222.6
287.5 321.6 333.5 335.2 333.5 326.7 313.1 290 261.9 230.3
188.5 144.2 98.9 57.2 25.6 11.9 9.4 0
23.9 23.9 23.9 27.3 39.2 46.1 48.6 53.7 57.2 63.1
68.2 75.1 87.9 100.7 114.3 126.2 144.2 163.8 200.5 236.3
273.8 296 299.4 297.7 296 295.1 285.8 269.5 250.8 222.6
186.8 145 100.7 60.6 23 10.2 7.7 0
23.9 22.2 26.4 29.9 41.8 50.3 52.9 58 59.7 64
71.7 84.4 96.4 104.9 116.9 131.4 144.2 163.8 197 229.5
262.7 279.8 281.5 279.8 274.7 262.7 243.1 220.1 194.5 169.7
145 114.3 81.9 49.5 23.9 12.8 10.2 0
23.9 22.2 27.3 35.8 40.1 39.2 46.9 54.6 64 76.8
83.6 89.6 101.5 115.2 129.7 141.6 153.5 168.9 196.2 216.7
242.3 259.3 266.1 264.4 261 250.8 235.4 211.5 186 157
125.4 94.7 65.7 42.6 23 12.8 11.1 0
23.9 22.2 26.4 33.3 36.7 36.7 38.4 44.4 53.7 69.9
79.3 95.5 109.2 116.9 124.5 135.6 147.6 162.1 188.5 210.7
239.7 255 261.9 261.9 259.3 251.6 240.5 220.9 196.2 168
136.5 101.5 69.9 42.6 24.7 11.9 9.4 0
23.9 22.2 24.7 32.4 33.3 40.1 42.6 46.9 53.7 57.2
68.2 75.9 83.6 94.7 107.5 120.3 135.6 153.5 184.2 205.6
234.6 249.9 254.2 253.3 249.1 237.1 224.3 202.2 177.4 151
128.8 98.1 74.2 45.2 25.6 11.1 8.5 0
23.9 23 20.5 29 39.2 40.9 46.1 50.3 52 53.7
62.3 70.8 76.8 86.2 95.5 108.3 124.5 145.9 176.6 197.9
236.3 257.6 268.7 268.7 268.7 264.4 253.3 238.8 218.4 194.5
168 135.6 99.8 61.4 28.1 11.9 9.4 0
23.9 23.9 19.6 25.6 37.5 38.4 43.5 53.7 56.3 58
63.1 69.9 75.9 84.4 93 105.8 120.3 145.9 178.3 205.6
253.3 287.5 302 303.7 306.2 309.6 310.5 297.7 278.9 257.6
226 186 140.7 87.9 35.8 11.9 9.4 0
23.9 23.9 20.5 23.9 36.7 35.8 41.8 50.3 54.6 58.9
63.1 69.9 76.8 84.4 93.8 107.5 124.5 152.7 191.1 226
277.2 313.1 333.5 335.2 338.6 342.9 339.5 324.1 306.2 285.8
253.3 210.7 162.1 101.5 35 11.9 8.5 0
23.9 23 21.3 25.6 35 35.8 38.4 42.6 46.1 50.3
54.6 62.3 70.8 82.7 97.2 120.3 146.7 186 249.9 308.8
399.2 448.7 476 482.8 485.4 472.6 442.7 410.3 368.5 313.9
256.8 197.9 132.2 75.9 29 13.6 11.1 0
23.9 23.9 19.6 25.6 34.1 33.3 36.7 37.5 40.9 43.5
48.6 57.2 69.9 83.6 98.9 120.3 154.4 197 284.9 360
478.5 554.4 603.1 609 609.9 601.4 594.5 564.7 516.1 458.9
394.9 320.7 240.5 155.2 70.8 15.4 11.1 0
23.9 23.9 19.6 25.6 32.4 30.7 35 35.8 40.1 42.6
48.6 56.3 65.7 78.5 94.7 115.2 145.9 195.3 291.7 371.1
483.7 569 627 629.5 623.5 613.3 619.3 591.1 537.4 483.7
426.5 349.7 263.6 171.5 77.6 15.4 11.1 0
23.9 24.7 18.8 24.7 34.1 31.6 34.1 36.7 40.9 42.6
47.8 56.3 64.8 81 94.7 113.4 138.2 186 279.8 368.5
482.8 564.7 620.1 624.4 621 607.3 610.7 585.2 537.4 481.1
423.1 347.2 261.9 170.6 77.6 15.4 11.9 0
23.9 27.3 20.5 24.7 34.1 33.3 34.1 39.2 42.6 47.8
52 57.2 65.7 75.1 88.7 103.2 122 145 202.2 267.8
364.2 426.5 470 480.2 489.6 493 487.1 466.6 432.5 389
337.8 280.6 212.4 136.5 59.7 11.9 8.5 0
23.9 28.1 23 26.4 30.7 34.1 40.1 43.5 50.3 54.6
58.9 64.8 69.9 79.3 91.3 103.2 118.6 135.6 176.6 209.8
267.8 313.1 339.5 342.1 342.9 341.2 329.3 305.4 271.3 236.3
198.7 157.8 112.6 69.1 32.4 12.8 9.4 0
23.9 28.1 26.4 29.9 35.8 41.8 45.2 49.5 51.2 58
65.7 75.9 83.6 93.8 104.9 119.4 135.6 154.4 195.3 225.2
271.3 302 315.6 316.5 316.5 314.8 313.9 307.1 291.7 272.1
240.5 198.7 149.3 93 38.4 12.8 8.5 0
23.9 28.1 29.9 34.1 41.8 46.9 49.5 50.3 54.6 65.7
70.8 79.3 95.5 107.5 121.1 132.2 144.2 162.9 201.3 230.3
267.8 286.6 294.3 292.6 289.2 277.2 259.3 237.1 214.1 189.4
165.5 139 104.9 67.4 34.1 16.2 11.9 0
23.9 28.1 35.8 39.2 45.2 38.4 40.1 45.2 53.7 58
72.5 89.6 105.8 112.6 127.1 139 151.8 166.3 199.6 224.3
255.9 276.4 284 285.8 283.2 275.5 261.9 237.1 208.1 177.4
145 112.6 81 55.4 32.4 16.2 12.8 0
23.9 28.1 40.9 40.1 40.9 39.2 40.1 46.1 53.7 62.3
77.6 93 100.7 110.9 125.4 136.5 147.6 161.2 193.6 215.8
248.2 266.1 277.2 279.8 278.9 272.1 261.9 243.1 217.5 187.7
155.2 119.4 85.3 55.4 32.4 16.2 11.9 0
